IESNA:LM-63-2002
[TEST]P1594596
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-M-HI-5000K
[LUMINAIRE]2436 FlexBay Linear High bay at M beam, HI lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]37210
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 232.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
16361.1 16361.1 16329.5 16344.8 16344.8 16334.2 16334.2 16319.5 16319.5 16327.6
16308.9 16288.4 16297.7 16297.7 16263.8 16263.8 16246.6 16246.6 16232.6 16232.6
16183.6 16181.6 16178.9 16123.2 16123.2 16081.3 16081.3 16081.3 16062.1 16028.3
16003.7 15967.9 15967.9 15908.2 15889.6 15873.7 15843.8 15805.3 15770.9 15757.6
15699.2 15699.2 15631.5 15609.5 15582.4 15539.3 15498.8 15463.7 15443.8 15411.2
15364.8 15285.8 15285.8 15220.8 15167.6 15129.2 15090.7 15058.2 14960.7 14906.4
14874.5 14874.5 14787.5 14787.5 14682.7 14642.9 14602.3 14542.6 14482.3 14423.3
14382.8 14272 14272 14154.5 14104.7 13986.1 13844.6 13844.6 13844.6 13844.6
13772.4 13772.4 13533.5 13473.8 13400.9 13167.3 13167.3 13101.6 13101.6 12418.2
12418.2 12337.1 12250.9 12250.9 12143.5 12143.5 12047.8 11907.2 11783.8 11620.6
11502.4 11351.2 11220.5 10898 10898 10579.6 10394.5 10229.9 10032.8 9876.3
9689.1 9512.7 9127.9 9127.9 9127.9 8732.4 8732.4 8528 7955.4 7761
7557.9 7357.5 7158.5 6773.7 6773.7 6378.9 6193.2 6000.8 5819 5621.2
5436.7 5249.7 5077.1 4891.3 4532.4 4532.4 4181.4 4008.2 3826.4 3648
3477.5 3321.5 3146.3 2815.3 2815.3 2497.5 2358.7 2188.9 2188.9 1906.9
1789.5 1636.1 1529.4 1389.3 1164.5 1164.5 962.1 885.2 775.6 714
613.7 566 476.4 437.2 359.7 264 264 191.7 177.2 134
124.1 91 82.9 58.4 37.1 37.1 20.6 20.6 12 12
2
16361.1 16361.1 16338.1 16352.7 16361.3 16359.3 16328.8 16327.6 16337.4 16334.2
16313.6 16285.1 16287.7 16294.3 16278.5 16254.5 16254.5 16227.3 16214 16185.5
16149.7 16149.7 16137 16110.5 16066.1 16054.1 16011 15984.4 15946 15915.4
15904.9 15892.3 15855.1 15798.1 15610.9 15576.5 15576.5 15547.3 15496.1 15496.1
15466.9 15466.9 15413.9 15413.9 15306.4 15250.7 15213.6 15213.6 15125.3 15070.2
15011.2 14941.4 14907.5 14848.6 14780.2 14704 14660.8 14540.7 14465.8 14397.4
14313 14254.8 14167.8 14079.6 13984.1 13910.3 13735.9 13735.9 13536.1 13424.7
13325.8 13207.1 13073.8 12939.7 12806.2 12675.6 12498.5 12144.1 12144.1 11778.6
11567.6 11305.5 11077.3 10800.4 10555 9837.1 9566.4 9566.4 9311 9046.2
8413.9 8173.7 7976.7 7797.4 7640.3 7492.9 7378.8 7124.8 7124.8 6765.8
6765.8 6667.5 6558.8 6451.3 6345.1 6255.5 6157.9 6055.8 5861.4 5861.4
5664.4 5568.2 5482.6 5386.4 5334.5 5334.5 5276.2 5276.2 4962.4 4849.6
4787.9 4630.5 4630.5 4458 4458 4253.1 4253.1 4116.4 4040.1 3928
3738.8 3738.8 3507.3 3507.3 3318.8 3318.8 3103.2 3103.2 2830.5 2693.8
2542.5 2260 2260 1972 1972 1703.3 1703.3 1443.9 1319.7 1213.6
1111.4 1111.4 1022.4 1022.4 662.9 662.9 515.5 515.5 361.6 313.1
248.8 189.1 189.1 137.4 137.4 120 106.2 92.8 80.3 56.4
56.4 41.9 34.5 27.9 21.9 16.6 10 8.6 6.6 6.6
3.3
16361.1 16361.1 16300.3 16300.3 16309.5 16309.5 16260.4 16260.4 16276.4 16276.4
16236.6 16245.9 16208.7 16190.8 16190.8 16136.4 16136.4 16110.5 16110.5 16050.1
16037.6 15987.1 15851.1 15851.1 15830.5 15830.5 15815.3 15815.3 15778.1 15727.7
15668.6 15621.5 15573.8 15473.7 15473.7 15386.1 15339.5 15265.9 15265.9 15181.6
15181.6 14996.5 14996.5 14874.5 14786.8 14717.8 14603.1 14560 14355.6 14278.6
14278.6 14217.5 14029.8 13901.7 13805.5 13657.6 13578 13426 13321.9 13158.6
13055.2 12748 12748 12402.3 12180.6 12045.3 11826.4 11645.8 11417.6 11235.1
11061.3 10599.4 10486.7 10486.7 10096.6 10074.6 9761.5 9710.4 9476.1 9365.4
9208.7 9117.9 8983.2 8883.6 8782.2 8663.4 8500.8 8401.9 8149.2 8149.2
8006.6 7920.3 7680.8 7680.8 7440.6 7318.4 7209 7078.2 6963.4 6800.9
6700.1 6559.4 6447.9 6194.4 6194.4 5942.4 5845.5 5697.5 5656.5 5539.6
5486.5 5364.4 5266.9 5154.8 4507.1 4507.1 4420.2 4420.2 4300.2 4300.2
4133.6 3979.7 3841.8 3646.6 3507.9 3204.7 3204.7 2944.6 2944.6 2693.1
2693.1 2442.3 2442.3 2159 2017.8 1831.3 1682 1682 1481.7 1390.7
1292.5 1233.4 1110 941.5 941.5 759.7 713.3 599.8 576.6 477
457.8 420 393.5 351.6 268.7 268.7 213 207.6 184.5 177.2
156.6 149.9 118.8 113.5 86.3 69 61.8 56.4 52.5 43.7
42.5 35.8 33.2 29.2 20.6 13.3 12.7 12.7 7.9 7.9
4
16361.1 16361.1 16371.3 16338.1 16338.1 16326.9 16326.9 16327.6 16327.6 16285.1
16272.4 16273.7 16256.5 16226.6 16192.2 16192.2 16145 16145 16081.3 16081.3
16048.2 16000.4 15953.2 15914.9 15914.9 15832.5 15832.5 15677.9 15677.9 15645.5
15645.5 15585.7 15542.5 15459 15397.9 15333.6 15273.8 15224.7 15167 15092
14952.1 14952.1 14793.5 14793.5 14609.8 14532.1 14442.5 14354.9 14233.5 14129.4
14022.5 13786.9 13786.9 13512.9 13409.5 13258.8 13125.4 12931.7 12806.9 12623.2
12251.6 12251.6 11835 11835 11269.7 11269.7 11051.3 11051.3 10608.2 10608.2
10270.4 10127.1 9957.2 9850.3 9687.8 9499.4 9499.4 9257.2 9132.4 9007
9007 8906.9 8630.2 8630.2 8352.2 8208.9 8094.2 7966.7 7831.3 7712.5
7584.6 7346.9 7346.9 7214.3 7135.9 6946.2 6806.3 6684.8 6545.5 6502.9
6401.5 6301.9 6115.5 6115.5 5880.6 5798.4 5487.8 5382.3 5382.3 5288.8
5288.8 4985 4864.8 4525.7 4525.7 4233.8 4092.5 3957.2 3828.4 3676.5
3553.1 3145.7 3017.7 3017.7 2897.5 2897.5 2778.7 2689.9 2475.5 2356.7
2212.1 2066.9 1943.3 1641.5 1641.5 1373.5 1244 1147.8 1013.8 964.7
840.6 694.1 601.1 601.1 532.7 532.7 447.2 359.7 359.7 280
250.8 234.9 234.9 200.4 187.2 164.6 161.9 144.6 118.1 118.1
88.9 88.9 78.3 74.9 71 65.7 52.5 43.7 43.7 39.8
34.5 33.8 27.2 25.2 14 14 9.3 8.6 8.6 5.9
2.7
16361.1 16361.1 16325.5 16325.5 16303 16323.5 16314.9 16314.9 16269.2 16246.6
16246.6 16250.6 16250.6 16194.1 16173.7 16173.7 16135.1 16135.1 16086.7 16064.8
16055.5 16013.6 15983.1 15933.5 15933.5 15862.4 15862.4 15796 15796 15732.9
15732.9 15632.8 15585.7 15567.8 15445.7 15445.7 15356.9 15356.9 15253.9 15253.9
15117.3 15056.2 15007.8 14839.3 14839.3 14654.2 14654.2 14591.1 14486.9 14429.2
14336.3 14157.2 14157.2 13940.2 13861.9 13745.9 13640.9 13489 13390.2 13255.5
13132.7 12970.8 12647 12647 12315.3 12134.1 11931.2 11748 11543.6 11315.4
11097.7 10659.2 10659.2 10234.5 9900.1 9784 9534.5 9536.5 9345.5 9246.6
9140.4 9030.3 8995.9 8906.2 8810.7 8642.1 8523.4 8427.9 8261.9 8170.4
7473 7378.8 7262 7262 7153.8 7153.8 7153.8 6991.3 6991.3 6882.6
6733.2 6614.5 6459.2 6203.8 6203.8 5935.1 5798.4 5697.5 5572.1 5516.4
5392.3 5342.5 5176 5176 4971 4971 4722.2 4606.7 4428.3 4357.2
4192 4025.5 3895.4 3563.7 3563.7 3266.5 3115.8 2977.8 2847.1 2730.9
2569.1 2344.9 2201.6 2201.6 2062.8 1938.1 1687.9 1591.1 1475.6 1358.1
1254.6 1135.3 1045.7 846 846 686.1 593.8 538.8 506.9 453.9
414 389.4 334.4 313.8 258.1 258.1 208.3 186.5 165.9 132
124.7 102.1 96.2 79 79 67 67 53 48.4 43.2
38.5 31.9 25.8 24.5 14.5 14.5 9.3 7.3 4 4
4
16361.1 16361.1 16350.7 16334.8 16337.4 16346.2 16313.6 16322.2 16321.5 16302.3
16298.4 16295 16277.1 16266.5 16266.5 16216.7 16214 16211.5 16182.2 16161
16153.7 16134.5 16109.2 16098.6 16072.7 16035.6 16009.1 15970.6 15936.7 15924.8
15899.5 15861.1 15837.2 15807.4 15764.8 15735.7 15713.7 15618.9 15595.7 15563.8
15514.7 15473 15440.4 15392 15346.9 15310.4 15260 15160.4 15121.2 15058.9
14999.2 14961.4 14961.4 14820.1 14820.1 14692 14692 14573.8 14430.5 14430.5
14289.9 14289.9 14135.3 14135.3 13959.4 13959.4 13784.4 13692 13579.3 13364.9
13364.9 13119.5 13119.5 12843.5 12843.5 12544.9 12544.9 12198.5 11822.3 11822.3
11379.7 11379.7 10878.8 10878.8 10070 10070 9386.6 9386.6 9386.6 9386.6
8497.4 8331.7 8072.9 7933.5 7713.9 7596.4 7424.6 7309.8 7167.8 6913.8
6814.9 6692.8 6586.7 6465.8 6370.3 6263.5 6160.6 6062.4 5857.5 5761.9
5669 5571.4 5471.3 5400.9 5306 5238.4 5147.5 5045.9 4966.9 4811.8
4724.2 4655.8 4574.2 4379.2 4273 4273 4178.1 4178.1 4103.7 3832.5
3832.5 3594.8 3594.8 3440.2 3440.2 3185.5 3075.9 2941.2 2941.2 2673.2
2423 2423 2115.3 2115.3 1871.7 1871.7 1636.1 1636.1 1402.7 1402.7
1186.3 985.9 985.9 798.9 798.9 630.3 630.3 503.7 503.7 407.5
313.8 313.8 220.3 220.3 151.3 151.3 114.1 114.1 86.9 86.9
65.7 47.1 47.1 45.1 45.1 43.7 43.7 43.7 43.7 43.7
43.7
16361.1 16361.1 16329.5 16344.8 16344.8 16334.2 16334.2 16319.5 16319.5 16327.6
16308.9 16288.4 16297.7 16297.7 16263.8 16263.8 16246.6 16246.6 16232.6 16232.6
16183.6 16181.6 16178.9 16123.2 16123.2 16081.3 16081.3 16081.3 16062.1 16028.3
16003.7 15967.9 15967.9 15908.2 15889.6 15873.7 15843.8 15805.3 15770.9 15757.6
15699.2 15699.2 15631.5 15609.5 15582.4 15539.3 15498.8 15463.7 15443.8 15411.2
15364.8 15285.8 15285.8 15220.8 15167.6 15129.2 15090.7 15058.2 14960.7 14906.4
14874.5 14874.5 14787.5 14787.5 14682.7 14642.9 14602.3 14542.6 14482.3 14423.3
14382.8 14272 14272 14154.5 14104.7 13986.1 13844.6 13844.6 13844.6 13844.6
13772.4 13772.4 13533.5 13473.8 13400.9 13167.3 13167.3 13101.6 13101.6 12418.2
12418.2 12337.1 12250.9 12250.9 12143.5 12143.5 12047.8 11907.2 11783.8 11620.6
11502.4 11351.2 11220.5 10898 10898 10579.6 10394.5 10229.9 10032.8 9876.3
9689.1 9512.7 9127.9 9127.9 9127.9 8732.4 8732.4 8528 7955.4 7761
7557.9 7357.5 7158.5 6773.7 6773.7 6378.9 6193.2 6000.8 5819 5621.2
5436.7 5249.7 5077.1 4891.3 4532.4 4532.4 4181.4 4008.2 3826.4 3648
3477.5 3321.5 3146.3 2815.3 2815.3 2497.5 2358.7 2188.9 2188.9 1906.9
1789.5 1636.1 1529.4 1389.3 1164.5 1164.5 962.1 885.2 775.6 714
613.7 566 476.4 437.2 359.7 264 264 191.7 177.2 134
124.1 91 82.9 58.4 37.1 37.1 20.6 20.6 12 12
2
16361.1 16361.1 16338.1 16352.7 16361.3 16359.3 16328.8 16327.6 16337.4 16334.2
16313.6 16285.1 16287.7 16294.3 16278.5 16254.5 16254.5 16227.3 16214 16185.5
16149.7 16149.7 16137 16110.5 16066.1 16054.1 16011 15984.4 15946 15915.4
15904.9 15892.3 15855.1 15798.1 15610.9 15576.5 15576.5 15547.3 15496.1 15496.1
15466.9 15466.9 15413.9 15413.9 15306.4 15250.7 15213.6 15213.6 15125.3 15070.2
15011.2 14941.4 14907.5 14848.6 14780.2 14704 14660.8 14540.7 14465.8 14397.4
14313 14254.8 14167.8 14079.6 13984.1 13910.3 13735.9 13735.9 13536.1 13424.7
13325.8 13207.1 13073.8 12939.7 12806.2 12675.6 12498.5 12144.1 12144.1 11778.6
11567.6 11305.5 11077.3 10800.4 10555 9837.1 9566.4 9566.4 9311 9046.2
8413.9 8173.7 7976.7 7797.4 7640.3 7492.9 7378.8 7124.8 7124.8 6765.8
6765.8 6667.5 6558.8 6451.3 6345.1 6255.5 6157.9 6055.8 5861.4 5861.4
5664.4 5568.2 5482.6 5386.4 5334.5 5334.5 5276.2 5276.2 4962.4 4849.6
4787.9 4630.5 4630.5 4458 4458 4253.1 4253.1 4116.4 4040.1 3928
3738.8 3738.8 3507.3 3507.3 3318.8 3318.8 3103.2 3103.2 2830.5 2693.8
2542.5 2260 2260 1972 1972 1703.3 1703.3 1443.9 1319.7 1213.6
1111.4 1111.4 1022.4 1022.4 662.9 662.9 515.5 515.5 361.6 313.1
248.8 189.1 189.1 137.4 137.4 120 106.2 92.8 80.3 56.4
56.4 41.9 34.5 27.9 21.9 16.6 10 8.6 6.6 6.6
3.3
16361.1 16361.1 16300.3 16300.3 16309.5 16309.5 16260.4 16260.4 16276.4 16276.4
16236.6 16245.9 16208.7 16190.8 16190.8 16136.4 16136.4 16110.5 16110.5 16050.1
16037.6 15987.1 15851.1 15851.1 15830.5 15830.5 15815.3 15815.3 15778.1 15727.7
15668.6 15621.5 15573.8 15473.7 15473.7 15386.1 15339.5 15265.9 15265.9 15181.6
15181.6 14996.5 14996.5 14874.5 14786.8 14717.8 14603.1 14560 14355.6 14278.6
14278.6 14217.5 14029.8 13901.7 13805.5 13657.6 13578 13426 13321.9 13158.6
13055.2 12748 12748 12402.3 12180.6 12045.3 11826.4 11645.8 11417.6 11235.1
11061.3 10599.4 10486.7 10486.7 10096.6 10074.6 9761.5 9710.4 9476.1 9365.4
9208.7 9117.9 8983.2 8883.6 8782.2 8663.4 8500.8 8401.9 8149.2 8149.2
8006.6 7920.3 7680.8 7680.8 7440.6 7318.4 7209 7078.2 6963.4 6800.9
6700.1 6559.4 6447.9 6194.4 6194.4 5942.4 5845.5 5697.5 5656.5 5539.6
5486.5 5364.4 5266.9 5154.8 4507.1 4507.1 4420.2 4420.2 4300.2 4300.2
4133.6 3979.7 3841.8 3646.6 3507.9 3204.7 3204.7 2944.6 2944.6 2693.1
2693.1 2442.3 2442.3 2159 2017.8 1831.3 1682 1682 1481.7 1390.7
1292.5 1233.4 1110 941.5 941.5 759.7 713.3 599.8 576.6 477
457.8 420 393.5 351.6 268.7 268.7 213 207.6 184.5 177.2
156.6 149.9 118.8 113.5 86.3 69 61.8 56.4 52.5 43.7
42.5 35.8 33.2 29.2 20.6 13.3 12.7 12.7 7.9 7.9
4
16361.1 16361.1 16371.3 16338.1 16338.1 16326.9 16326.9 16327.6 16327.6 16285.1
16272.4 16273.7 16256.5 16226.6 16192.2 16192.2 16145 16145 16081.3 16081.3
16048.2 16000.4 15953.2 15914.9 15914.9 15832.5 15832.5 15677.9 15677.9 15645.5
15645.5 15585.7 15542.5 15459 15397.9 15333.6 15273.8 15224.7 15167 15092
14952.1 14952.1 14793.5 14793.5 14609.8 14532.1 14442.5 14354.9 14233.5 14129.4
14022.5 13786.9 13786.9 13512.9 13409.5 13258.8 13125.4 12931.7 12806.9 12623.2
12251.6 12251.6 11835 11835 11269.7 11269.7 11051.3 11051.3 10608.2 10608.2
10270.4 10127.1 9957.2 9850.3 9687.8 9499.4 9499.4 9257.2 9132.4 9007
9007 8906.9 8630.2 8630.2 8352.2 8208.9 8094.2 7966.7 7831.3 7712.5
7584.6 7346.9 7346.9 7214.3 7135.9 6946.2 6806.3 6684.8 6545.5 6502.9
6401.5 6301.9 6115.5 6115.5 5880.6 5798.4 5487.8 5382.3 5382.3 5288.8
5288.8 4985 4864.8 4525.7 4525.7 4233.8 4092.5 3957.2 3828.4 3676.5
3553.1 3145.7 3017.7 3017.7 2897.5 2897.5 2778.7 2689.9 2475.5 2356.7
2212.1 2066.9 1943.3 1641.5 1641.5 1373.5 1244 1147.8 1013.8 964.7
840.6 694.1 601.1 601.1 532.7 532.7 447.2 359.7 359.7 280
250.8 234.9 234.9 200.4 187.2 164.6 161.9 144.6 118.1 118.1
88.9 88.9 78.3 74.9 71 65.7 52.5 43.7 43.7 39.8
34.5 33.8 27.2 25.2 14 14 9.3 8.6 8.6 5.9
2.7
16361.1 16361.1 16325.5 16325.5 16303 16323.5 16314.9 16314.9 16269.2 16246.6
16246.6 16250.6 16250.6 16194.1 16173.7 16173.7 16135.1 16135.1 16086.7 16064.8
16055.5 16013.6 15983.1 15933.5 15933.5 15862.4 15862.4 15796 15796 15732.9
15732.9 15632.8 15585.7 15567.8 15445.7 15445.7 15356.9 15356.9 15253.9 15253.9
15117.3 15056.2 15007.8 14839.3 14839.3 14654.2 14654.2 14591.1 14486.9 14429.2
14336.3 14157.2 14157.2 13940.2 13861.9 13745.9 13640.9 13489 13390.2 13255.5
13132.7 12970.8 12647 12647 12315.3 12134.1 11931.2 11748 11543.6 11315.4
11097.7 10659.2 10659.2 10234.5 9900.1 9784 9534.5 9536.5 9345.5 9246.6
9140.4 9030.3 8995.9 8906.2 8810.7 8642.1 8523.4 8427.9 8261.9 8170.4
7473 7378.8 7262 7262 7153.8 7153.8 7153.8 6991.3 6991.3 6882.6
6733.2 6614.5 6459.2 6203.8 6203.8 5935.1 5798.4 5697.5 5572.1 5516.4
5392.3 5342.5 5176 5176 4971 4971 4722.2 4606.7 4428.3 4357.2
4192 4025.5 3895.4 3563.7 3563.7 3266.5 3115.8 2977.8 2847.1 2730.9
2569.1 2344.9 2201.6 2201.6 2062.8 1938.1 1687.9 1591.1 1475.6 1358.1
1254.6 1135.3 1045.7 846 846 686.1 593.8 538.8 506.9 453.9
414 389.4 334.4 313.8 258.1 258.1 208.3 186.5 165.9 132
124.7 102.1 96.2 79 79 67 67 53 48.4 43.2
38.5 31.9 25.8 24.5 14.5 14.5 9.3 7.3 4 4
4
16361.1 16361.1 16350.7 16334.8 16337.4 16346.2 16313.6 16322.2 16321.5 16302.3
16298.4 16295 16277.1 16266.5 16266.5 16216.7 16214 16211.5 16182.2 16161
16153.7 16134.5 16109.2 16098.6 16072.7 16035.6 16009.1 15970.6 15936.7 15924.8
15899.5 15861.1 15837.2 15807.4 15764.8 15735.7 15713.7 15618.9 15595.7 15563.8
15514.7 15473 15440.4 15392 15346.9 15310.4 15260 15160.4 15121.2 15058.9
14999.2 14961.4 14961.4 14820.1 14820.1 14692 14692 14573.8 14430.5 14430.5
14289.9 14289.9 14135.3 14135.3 13959.4 13959.4 13784.4 13692 13579.3 13364.9
13364.9 13119.5 13119.5 12843.5 12843.5 12544.9 12544.9 12198.5 11822.3 11822.3
11379.7 11379.7 10878.8 10878.8 10070 10070 9386.6 9386.6 9386.6 9386.6
8497.4 8331.7 8072.9 7933.5 7713.9 7596.4 7424.6 7309.8 7167.8 6913.8
6814.9 6692.8 6586.7 6465.8 6370.3 6263.5 6160.6 6062.4 5857.5 5761.9
5669 5571.4 5471.3 5400.9 5306 5238.4 5147.5 5045.9 4966.9 4811.8
4724.2 4655.8 4574.2 4379.2 4273 4273 4178.1 4178.1 4103.7 3832.5
3832.5 3594.8 3594.8 3440.2 3440.2 3185.5 3075.9 2941.2 2941.2 2673.2
2423 2423 2115.3 2115.3 1871.7 1871.7 1636.1 1636.1 1402.7 1402.7
1186.3 985.9 985.9 798.9 798.9 630.3 630.3 503.7 503.7 407.5
313.8 313.8 220.3 220.3 151.3 151.3 114.1 114.1 86.9 86.9
65.7 47.1 47.1 45.1 45.1 43.7 43.7 43.7 43.7 43.7
43.7
16361.1 16361.1 16329.5 16344.8 16344.8 16334.2 16334.2 16319.5 16319.5 16327.6
16308.9 16288.4 16297.7 16297.7 16263.8 16263.8 16246.6 16246.6 16232.6 16232.6
16183.6 16181.6 16178.9 16123.2 16123.2 16081.3 16081.3 16081.3 16062.1 16028.3
16003.7 15967.9 15967.9 15908.2 15889.6 15873.7 15843.8 15805.3 15770.9 15757.6
15699.2 15699.2 15631.5 15609.5 15582.4 15539.3 15498.8 15463.7 15443.8 15411.2
15364.8 15285.8 15285.8 15220.8 15167.6 15129.2 15090.7 15058.2 14960.7 14906.4
14874.5 14874.5 14787.5 14787.5 14682.7 14642.9 14602.3 14542.6 14482.3 14423.3
14382.8 14272 14272 14154.5 14104.7 13986.1 13844.6 13844.6 13844.6 13844.6
13772.4 13772.4 13533.5 13473.8 13400.9 13167.3 13167.3 13101.6 13101.6 12418.2
12418.2 12337.1 12250.9 12250.9 12143.5 12143.5 12047.8 11907.2 11783.8 11620.6
11502.4 11351.2 11220.5 10898 10898 10579.6 10394.5 10229.9 10032.8 9876.3
9689.1 9512.7 9127.9 9127.9 9127.9 8732.4 8732.4 8528 7955.4 7761
7557.9 7357.5 7158.5 6773.7 6773.7 6378.9 6193.2 6000.8 5819 5621.2
5436.7 5249.7 5077.1 4891.3 4532.4 4532.4 4181.4 4008.2 3826.4 3648
3477.5 3321.5 3146.3 2815.3 2815.3 2497.5 2358.7 2188.9 2188.9 1906.9
1789.5 1636.1 1529.4 1389.3 1164.5 1164.5 962.1 885.2 775.6 714
613.7 566 476.4 437.2 359.7 264 264 191.7 177.2 134
124.1 91 82.9 58.4 37.1 37.1 20.6 20.6 12 12
2
